Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 3380 - Sensor, Type T, for T-groove cylinder, Connection type S, Plug
Bill of material
Sensor GN 3380-T-S-0,3
PARTNUMBER
E+G PARTNUMBER
GN 3380-T-S-0,3
L
Cable length
0,3 m
D
3 mm
WEIGHT
Weight
0.0140 kg
CTN
Customs Tariff Number
85365019
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models