Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Ganter
Description
GN 5320 - Torque limiting wing nuts, with Inner thread
Bill of material
Torque limiting wing nut GN 5320-48-M5-3-OR
PARTNUMBER
GANTER PARTNUMBER
D1
48 mm
D2
Thread
FARBE
Specification
D4
26 mm
B
20 mm
H1
28 mm
H2
9 mm
T
min.
8 mm
DM
Torque ±15%
Nm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models