Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 Jan 2022. Please do not use for new projects.
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 896.2 - Proximity switches with holder
Bill of material
Proximity switch GN 896.2
PARTNUMBER
E+G PARTNUMBER
GN 896.2
B
44 mm
H1
24 mm
H2
10 mm
L
Length
14 mm
PS
Pneumatic clamp
Info
WEIGHT
Weight
0.0600 kg
CTN
Customs Tariff Number
82057000
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models