Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 9190.1 - Pull-down clamps with clamping thread, Type P, with prism clamping jaw
Bill of material
Pull-down clamp GN 9190.1-14-M12-P-G
PARTNUMBER
E+G PARTNUMBER
A
Slot width
mm
D1
KEN
Coding
POS
Position
FS
max. clamping force
kN
B
mm
D2
mm
D3MIN
min.
4 mm
D3MAX
max.
26 mm
D4
H1
mm
H2
mm
H3
mm
L1
mm
L2
mm
L3
mm
L4
mm
S
Clamping stroke
mm
MA
max. tigehting torque
Nm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84662098
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Elesa+Ganter
    LX - Levelling elements
    HARTING
    Locator Han C f. 0001
    Camozzi
    Connectors (U70)
    Elesa
    GN 206.1-NI - ELESA-Clamping nuts with double levers
    HARTING
    Locator Han P f. 0001
    Berger Tools
    GN9190.2 - Pull-down clamps with clamping thread and support, Type P, with prism clamping jaw
    HARTING
    Locator-Set Han E / Han D
    HARTING
    Locator Han E f. 0990
    SToxxparts
    17000158000 - Pull-down clamp without lever, with flat clamping jaw
    Misumi
    KJLP - Jig Locating Kits
    dk Fixturing systems
    50 mm precision vice - pull-down - -
Previews
3D
Dimension
2D
Download CAD models