Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
C Matic
Description
GU26-22 - Plug with hose connection
Bill of material
7261250
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
TUBO
Øi Tube
mm
D1
mm
D1IN
in
L1
48 mm
L1IN
1.89 in
G
g
OZ
oz
DN
7.4 mm
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure (max)
15 bar
WPP
Working Pressure (max)
218 psi
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FG INOX
    I.AH_G - ISO Threaded unions Hose barb adapters HEXAGON BSP MALE HOSE BARBS Stainless steel 316L
    NITTO KOHKI
    PH Type - Plug
    NITTO KOHKI
    Hose barb_SH Type - Socket
    C Matic
    GU10-13 - Coupling with hose connection
    IMI Norgren
    234 Series
    C Matic
    GU26-13 - Coupling with hose connection
    C Matic
    GU21-22 - Plug with hose connection
    Pedrotti
    EIR - Quick clutch
    C Matic
    GU26-11 - Male Coupling
    IMI Norgren
    Adapter
    Schmalz
    Suction Cup Connection Nipples for SGN - SA-NIP N025 M5-AG DN200
    C Matic
    RF25 - Male-Female-Female Tee
    Pneumax
    ART. 60 - Adaptor parallel long
    Festo
    NPHS-S6-M - Quick coupling plug
Previews
3D
Dimension
2D
Download CAD models