Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
VIPDO
Description
HAC-31-35
Bill of material
HAC31-8-2-L100
CNSORDERNO
CODE
TYPES
Standard nut type
AC
Accuracy class
SL
Screw material
S55C
NL
Nut Material
SCM420
SRHT
Screw Rod Heat treatment
Induction heating quenching
NHT
Nut Heat treatment
Carburizing quenching
SS
Screw hardness
56~62HRC
NS
Nut Hardness
58~62HRC
SDOSR
Shaft diameter of screw Rod
8
LH
Lead length
L
Minimum unit 1
F
7.5
P
4.5
Y
54
BR
Ball diameter
BDOSR
Base diameter of screw Rod
TD
Thread Direction
Dextral
NONL
Number of nut loops
3.5 circle 1 column
AE
Axial clearance
CKN
Basic Rated Load move
C0KN
Basic Rated Load quiet
BE
Bearing shape
RSH
Recommended screw holder
RSFSR
Recommended support for screw Rod
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    VIPDO
    HAH51
    VIPDO
    HAD31-51
    VIPDO
    HAC-51
    VIPDO
    HAH-31-35
    VIPDO
    HAP51
    VIPDO
    HAS51
    VIPDO
    HAE35
    VIPDO
    HAD21
    VIPDO
    HAC61
    VIPDO
    HQV75-77
Previews
3D
Dimension
2D
Download CAD models