Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-bus HM Power 4p male MMMM PL2
Bill of material
HARTING 17610042102
MANUID
Product number of the Manufacturer
17610042102
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Male connector, Press-in termination, Rated current: ‌20 A, Contacts: 4, Angled, Copper alloy, Gold plated, Performance level: 2
DESCLONG
Long Description
Connectors, Male connector, Press-in termination, Rated current: ‌20 A, Contacts: 4, Angled, Copper alloy, Gold plated, Performance level: 2, Thermoplastic resin, glass-fibre filled, Black
MANUTYPEDESC
Manufacturer Type Description
har-bus HM Power 4p male MMMM PL2
SUPPLIERALTNO
Alternative product number
17 61 004 2102
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAC194
Type of packaging
plastic box
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
20 A
AAP662
Number of rows
1
AAT080
Pole number
4
AAU734
Manufacturer product description
Connectors, Male connector, Press-in termination, Rated current: ‌20 A, Contacts: 4, Angled, Copper alloy, Gold plated, Performance level: 2
AAW338
Manufacturer product designation
har-bus HM Power 4p male MMMM PL2
AAZ327
Grid dimensions 1
3 mm
AAZ328
Grid dimensions 2
3 mm
AAZ334
Type of PCB contacting
Press-in
AAZ359
Direction mating face
turned
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
125 °C
AAZ363
Coating plug contact area
Gold (au)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
QUANTITYMIN
Minimum Order Quantity
30
QUANTITYINT
Quantity Scale
30
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Schneider Electric
    BSH 070 - AC servo motors
Previews
3D
Dimension
2D
Download CAD models