Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
har-port 2x USB 2.0 A-A 3,0m cable
Bill of material
HARTING 09454521954
MANUID
Product number of the Manufacturer
09454521954
PREVIEW
Preview
DESCSHORT
Short Description
Service interfaces, USB 2.0, Cable length: 3 m, Connection type: 2x type A jack - type A connector
DESCLONG
Long Description
Service interfaces, USB 2.0, Cable length: 3 m, Connection type: 2x type A jack - type A connector
MANUTYPEDESC
Manufacturer Type Description
har-port 2x USB 2.0 A-A 3,0m cable
SUPPLIERALTNO
Alternative product number
09 45 452 1954
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
21
AAO057
Product type
har-port
AAO742
Brand
har-port
AAW338
Manufacturer product designation
har-port 2x USB 2.0 A-A 3,0m cable
BAA018
length
0.003 mm
BAA351
color
Silver
BAB270
Design of plug
USB 2.0
BAB392
certificate/approval
0
BAB664
material
Polyamide (PA)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    PushPull V4 PFT, USB 3.0 A
    PHOENIX CONTACT
    1425185 - SI-RND-U1A
    HARTING
    har-port USB 3.0 A-A PFT cable 0,5m
    HARTING
    har-port 2x USB 2.0 A-A 2,0m cable
Previews
3D
Dimension
2D
Download CAD models