Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
FATH
Description
Heavy-duty Plastic Hinge 30, Gray
Bill of material
095KS3045F00S02
PARTNR
Part #
VARIANTE
Version
COMB
Combination
N
A1
17.5 mm
A2
mm
B1
30 mm
B2
mm
FAMAX
FAmax
N
FRMAX
FRmax
280 N
ROT
Rotation
°
WEIGHT
Weight
g
CTN
Customs Tariff Number
39263000
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models