Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Hera 75 - HERA
Bill of material
0250-56205
PN
Part Number
0250-56205
MN
Model Number
HERA75
AS
Assembly Style
RATIO
Ratio
STYLE
Style
N/A
GT
Gear Type
N/A
FS
Frame Size
OD
Output Diameter
Inch
SIZE
Size Ref.
DESCRIPTION
Description
HERA75AS 9.58 32 1.438
PT
Product Type
Right Angle
PL
Product Line
Hera
IT
Input Type
Shaft
ID
Input Diameter
0.874 Inch
OT
Output Type
Hollow Bore
CD
C.D.
4.8268 Inch
A
8.35 Inch
B
2.6502 Inch
D
4.438 Inch
E
11.375 Inch
AA
8.500 Inch
BB
4.250 Inch
CC
BB
5.000 Inch
DD
2.500 Inch
EE
5/8 UNC Inch
FF
1.00 Inch
GG
1.00 Inch
F
2.07 Inch
G
.8745/.8735 Inch
H
2.38 Inch
H2
N/A Inch
I
7.63 Inch
I2
N/A Inch
J
3/16 x 3/32 Inch
K
3/16 SQ x 1-1/2 Inch
L
N/A Inch
M
N/A Inch
N
N/A Inch
O
N/A Inch
R
N/A Inch
WTL
Wt. Lbs.
161
S
9.50 Inch
T
4.75 Inch
U
1 - 7/16 Inch
X
3/8 x 3/16 Inch
KEY
Key Furnished
3/8 Sq. Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hub City
    132 PCX Hub City Models - 130 Series PCX
    Hub City
    181 PCX Hub City Models - 180 Series PCX
    Hub City
    211 PCX Hub City Models - 210 Series PCX
    Hub City
    131L PCX Hub City Models - 130 Series PCX
    Hub City
    131 PCX Hub City Models - 130 Series PCX
    Hub City
    Hera35 - Hera
    Hub City
    Kit Torque Arm  Hera - Accessories
    Hub City
    B-Base Kit - Accessories
    Hub City
    PT24207 - Powertorque Series
    Hub City
    PT28407 - Powertorque Series
    Hub City
    T-Base Kit - Accessories
    Hub City
    F-Flange Kit - Accessories
    Hub City
    Vertical Base Kit - Accessories
    Hub City
    PT29415 - Powertorque Series
Previews
3D
Dimension
2D
Download CAD models