Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Horizontal Bends 90° 60° 45° 30° (HB) - Fittings
Bill of material
14P-06-30HB12
PN
Part No.
14P-06-30HB12
SERIES
Series
1
H
Height
Inch
MAT
Material
TYPE
Type
RS
Rung Spacing
9" Inch
W
Tray Width
Inch
WMM
Tray Width
152 mm
ANG
Angle
°
R
R - Radius
Inch
RMM
R - Radius
305 mm
A
13 1/8 Inch
AMM
A
333 mm
B
3 1/2 Inch
BMM
B
89 mm
C
7 1/16 Inch
CMM
C
179 mm
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models