Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HRMQA, HUMQA - Flat Bar / Rolled Aluminum Mounting Plates / Brackets - B Dim. Selectable, B Dim. Configurable - HRMQA/HUMQA
Bill of material
HRMQA-SC-A25-B16-T6-N3-L0-MA0
PN
Part Number
HRMQA-SC-A25-B16-T6-N3-L0-MA0
TP
HRMQA,HUMQA
TS
Type Selection
MS
Material Symbol
A
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B
B Selection (0.1mm Increment for Configurable)
mm
T
T 0.1mm Increment
mm
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
XSE
X Specification
X
X 0.1mm Increment
mm
YSE
Y Specification
Y
Y 0.1mm Increment
mm
HS1
Hole Specification 1
ND1
Nominal Diameter 1
L
L 0.1mm Increment
mm
HS2
Hole Specification 2
ND2
Nominal Diameter 2
DA
DA 0.5mm Increment
mm
ALT2
Plate Thickness (T dim.) Tolerance Change
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models