Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
I.780-VD - Cylindrical handle
Bill of material
Cylindrical handle I.780/80-M10-VD
PARTNUMBER
Code
194307
DESCRIPTION
Description
I.780/80-M10-VD
DIM01
D
26.5 mm
DIM02
L
80 mm
DIM03
d
M10
DIM04
d1
21 mm
DIM05
h
55 mm
DIM06
l1
7 mm
WEIGHT
Weight
45 g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Elesa+Ganter
    I.281+x+SST - Cylindrical revolving handles
    Elesa+Ganter
    I.780-N - Cylindrical fixed handles
    Elesa+Ganter
    I.780-MD - Cylindrical handle
    Elesa+Ganter
    IFF - Handle with double protection
    KIPP
    K0159 - Ball knobs smooth DIN 319 enhanced
    Elesa+Ganter
    I.780-SAN - Cylindrical handles
    Bäcker
    BK11.0009 - Bridge handles / machine handles angled
    Elesa+Ganter
    EKK-SST-VD - Knurled grip knobs
    Elesa+Ganter
    ERZ-SST-VD (B) - Adjustable handles
    KIPP
    K0240 - Recessed handles fold-down
Previews
3D
Dimension
2D
Download CAD models