Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Anamet Europe
Description
ISO straight fitting,Compact, male, IP 68 nickel plated brass - Multitite fittings
Bill of material
712.016.5
CNSORDERNO
Article No.
DESCS
Short description
FITTING, MALE - ISO - FCD IP 68
DESCL
Long description
T
Thread
ST
Size
Inch
ID
Min. Internal Diameter
mm
A
Length
mm
B
Length
mm
CSW
Width across flats
mm
C
Diameter
mm
LC
Length
mm
LC1
Length
mm
ESW
Width across flats
mm
E
Diameter
mm
LE
Length
mm
CNSQUANTITY
Package size
WEIGHT
Weight
kg/100
CNSMASSEXACT
Weight
kg
CNSMAT
Material
Nickel plated brass
TMIN
Temp min
-45 °C
TMAX
Temp max
105 °C
DS
Protection Class
IP 68
TP
Typ Pack
BG
ETIM
ETIM code
6380214
ZTN
Customs number
74199990
INFO
PDF Info
PDF Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models