Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IAI
Description
ISPDACR - W - 750
Bill of material
ISPDACR-W-I-750-25-100-T1-S-L
CNSORDERNO
Order number
ISPDACR-W-I-750-25-100-T1-S-L
ENTYPE
Encoder Type
L
Lead
mm
SO
Semi-order stroke
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
CTYPE
Cable Type
LTC
Cable Length
m
OPTB
Option: Brake
OPTAQS
Option: AQ Seal
OPTAT
Option: Axis Type
OPTLS
Option: Limit Switch
OPTCS
Option: Creep Sensor
OPTRHS
Option: Reversed home specification
OPTSPJ
Option: Suction-pipe joint R/L-reversed
CONT
Controller
NOS
Option: Double Sliders
POS
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
POS2
Position of slider 2
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    IAI
    ISDBCR/ISPDBCR - L - 400W
    IAI
    ISDBCR/ISPDBCR - LX - 400W
    IAI
    RCS4CR-SA8C
    IAI
    SSPDACR - M - 400W
    IAI
    RCS3-RA20R
    IAI
    ISPDACR - WX - 750
    IAI
    ISDBCR/ISPDBCR - L - 200W
    IAI
    ISDBCR/ISPDBCR - M - 100W
    IAI
    ISDBCR/ISPDBCR- S - 60W
    IAI
    ISDBCR/ISPDBCR - M - 200W
    IAI
    ISDBCR/ISPDBCR - MX - 200W
    IAI
    ISDACR - W - 750
    IAI
    ISPDACR - WX - 600
Previews
3D
Dimension
2D
Download CAD models