Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IAI
Description
ISPDACR - WX - 600
Bill of material
ISPDACR-WX-I-600-20-900-T1-S-L
CNSORDERNO
Order number
ISPDACR-WX-I-600-20-900-T1-S-L
ENTYPE
Encoder Type
L
Lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
CTYPE
Cable Type
LTC
Cable Length
m
OPTB
Option: Brake
OPTAQS
Option: AQ Seal
OPTAT
Option: Axis Type
OPTLS
Option: Limit Switch
OPTCS
Option: Creep Sensor
OPTRHS
Option: Reversed home specification
OPTSPJ
Option: Suction-pipe joint R/L-reversed
CONT
Controller
POS
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    IAI
    ISPDACR - LX - 200
    IAI
    ISDBCR/ISPDBCR - LX - 400W
    IAI
    ISDACR - WX - 600
    IAI
    ISPDACR - WX - 750
    IAI
    ISPDACR - W - 600
    IAI
    ISPDACR - W - 750
    PMI
    MSB-TS/S - Square type
    IAI
    ISDBCR/ISPDBCR - M - 200W
    IAI
    ISDBCR/ISPDBCR - MX - 200W
    IAI
    ISDBCR/ISPDBCR- S - 60W
    IAI
    ISDBCR/ISPDBCR - L - 200W
    IAI
    ISDBCR/ISPDBCR - L - 400W
    IAI
    ISDBCR/ISPDBCR - M - 100W
    IAI
    ISDBCR/ISPDBCR - LX - 200W
Previews
3D
Dimension
2D
Download CAD models