Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ABB Installation Products
Description
J-870 Bar Hanger
Bill of material
J8701
CN
Cat. No.
DESCRIPTION
Description
FINISH
Finish
Galv-Krom
A
Inch
B
Inch
C
1.010 Inch
D
0.344 Inch
D2
0.563 Inch
F
0.365 Inch
G
0.104 Inch
H
1.250 Inch
I
0.656 Inch
J
0.281 Inch
WT
Weight
lbs/c
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    ABB Installation Products
    B-934 Outside Corner Connector
    ABB Installation Products
    B-924SQ Post Base Connector
    ABB Installation Products
    NH-116 Square Nuts
    ABB Installation Products
    B-922 Opposite-Side Angle Connector
    ABB Installation Products
    B-910
    ABB Installation Products
    B-924 Post Base Connector
    ABB Installation Products
    E-761
    ABB Installation Products
    E-765 Center Beam Clamp
    ABB Installation Products
    B-941 Joiner for B-905 Channel
    ABB Installation Products
    B-915 Two-Hole Angle Connector
    ABB Installation Products
    C-249 Steel Conduit Clamps
    ABB Installation Products
    NH-119 Channel Washers
    ABB Installation Products
    F-721 Wall Bracket
    ABB Installation Products
    B-907
Previews
3D
Dimension
2D
Download CAD models