Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
KIPP
Description
K0274 - Wing grips "Miniwing" biopolymer
Bill of material
K0274.1000490X8
BESTKIPP
Order No.
FARBE
Colour
FORM
Form
D
thread
mm
A
Length
28
B
Length
13
H
height
15
T
height
mm
L
Length
mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KIPP
    K0274 - Wing grips "Miniwing"
    norelem
    06652 - Wing grips “Miniwing”
    KIPP
    K0153 - Star grips with projecting steel bush
    KIPP
    K1473 - Knurled screws plastic
    KIPP
    K0155 - Star grips similar to DIN 6336
    KIPP
    K0110 - Knurled knobs
    KIPP
    K1309 - Mushroom knobs male thread with high head for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
    RK Rose+Krieger
    Flügelschraube - Fixing
    Fabory
    DIN 464 - Knurled thumb screws, high type
    KIPP
    K0274 - Wing grips "Miniwing", plastic, metal detectable
    Misumi
    NWGMC - Plastic Knobs - Wing Shaped Knobs
Previews
3D
Dimension
2D
Download CAD models