Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Jacob
Description
K162-1xxx-zz-zz - WADI rail Brass with Multiple sealing inserts
Bill of material
K162-1020-00-45
ARTNR
Article No.
A
Connecting thread
N
Number of Sealing inserts
C
Sealing area
L
Length of Thread
mm
SW
Width Across Flats
mm
EK
Across corners
mm
H
Height
mm
INSTDM
Installation torque
Nm
STGEW
Unit weight
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
MATD
Material Sealing Elements
TPE / TPS
MATO
Material O-ring
NBR
PACK
Packaging Unit
PCS
IP68
Protection grade
IP68 (10 bar / 30 min) EN 60529
IP69
Protection grade
IP69 EN 60529
TEMPV
Temperature range
-60 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
NORM2
Test standard 2
EN 45545-2
ZUL2
Approval
R22: HL3 / R23: HL3 (auf Anfrage)
INFO
Operating manual
Info
SCIP
SCIP Nummer
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models