피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
등록
로그인
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
K2-Hydraulic fittings and fittings
Yiheda 3D Electronic Gallery
yhd_fa
Powered by
CAD모델 선택
WSB06_07 - O-ring flat sealing transition joint/metric thread/90 ° bend joi...
09.05.2024
WSB11_12 - O-ring flat sealing transition joint/metric thread/T-shaped tee ...
09.05.2024
WSB16_17 - 74 ° conical flared seal transition joint/Metric thread/Direct h...
09.05.2024
WSB18_19 - 74 ° conical flared seal transition joint/Metric thread/Direct h...
09.05.2024
WSB20_21 - 74 ° cone flared sealing transition joint/metric thread/straight...
09.05.2024
WSB26_27 - 74 Conical flared sealing transition joint/Metric thread/90 ° be...
09.05.2024
WSB31_32 - 74 ° cone flared sealing transition joint/metric thread/T-type t...
09.05.2024
WSB36_37 - 60 cone sealing transition joint/British BSP thread/straight hea...
09.05.2024
WSB38_39 - 60 cone sealing transition joint/British BSP thread/straight hea...
09.05.2024
WSB40_41 - 60 cone sealing transition joint/British BSP thread/straight hea...
09.05.2024
WSB42_43 - 60 cone sealing transition joint/British BSP thread/straight hea...
09.05.2024
WSB44_45 - 60 ° cone sealing transition joint/British BSP thread/straight h...
09.05.2024
WSB51_52 - 60 ° cone sealing transition joint/British BSP thread/90 ° bend ...
09.05.2024
WSB53_54 - 60 ° cone sealing transition joint/British BSP thread/90 ° bend ...
09.05.2024
WSB56_57 - 60 ° conical sealing transition joint/British BSP thread/T-shape...
09.05.2024
WSB61_62 - British BSPT taper pipe thread transition joint/Direct head
09.05.2024
WSB66_67 - British BSPT taper pipe thread transition joint/90 ° bend joint
09.05.2024
WSB76_77 - American NPT taper pipe thread transition joint/90 ° bend joint
09.05.2024
WSB91_92 - O-ring flat sealing transition joint 90 ° bend joint · American ...
09.05.2024
WSB96_97 - O-ring flat sealing transition joint T-shaped tee joint · Americ...
09.05.2024
WSC01_02 - 74 ° cone flared sealing transition joint American JIC thread · ...
09.05.2024
WSC03_04 - 74 ° cone flared sealing transition joint, one end American JIC ...
09.05.2024
WSC05_06 - 74 ° cone flared sealing transition joint American JIC thread · ...
09.05.2024
WSC07_08 - 74 ° conical flared sealing transition joint, one end with Ameri...
09.05.2024
WSC09_10 - 74 ° cone flared sealing transition joint direct head · one end ...
09.05.2024
WSC16_17 - 74 ° cone flared sealing transition joint 90 ° bend joint · Amer...
09.05.2024
WSC18_19 - 74 ° cone flared sealing transition joint 90 ° bend joint · one ...
09.05.2024
WSC21_22 - 74 Conical flared sealing transition joint/American JIC thread/T...
09.05.2024
WSC31_34 - Ferrule type transition joint direct head metric thread · extern...
09.05.2024
WSC91_94 - Compression Adapter, Metric Thread, Tee
09.05.2024
WSD01_04 - Plate type transition joint/Metric thread/Direct head
09.05.2024
WSD08_09 - Plate type transition joint/Metric thread/Direct head
09.05.2024
WSD10_11 - Plate type transition joint/BSP parallel/Direct head
09.05.2024
WSD12_13 - Plate type transition joint/BSP parallel/Direct head
09.05.2024
WSD21_22 - Plug type transition joint/Metric thread/BSP parallel/Inch BSPT ...
09.05.2024
WSD23_24 - Plug type transition joint/Metric thread/BSP parallel/Inch BSPT ...
09.05.2024
WSD25_28 - Plug type transition joint·Metric Thread · External Thread · 24 ...
09.05.2024
WSD31_32 - Plug type transition joint/Metric thread/BSP parallel/Inch BSPT ...
09.05.2024
WSD35_36 - Plug type transition joint/Metric thread/BSP parallel/Inch BSPT ...
09.05.2024
WSD41_42 - Plug type transition joint/American NPT thread/American JIC thre...
09.05.2024
WSD43_44 - Plug type transition joint/American NPT thread/American JIC thre...
09.05.2024
WSD45_46 - Plug type transition joint/American NPT thread/American JIC thre...
09.05.2024
WSD51_52 - Metric thread direct head of welded transition joint
09.05.2024
WSD53_54 - Welded transition joint/BSP parallel/Direct head
09.05.2024
WSD56_57 - Welded transition joint/Metric thread/90 ° bend joint
09.05.2024
WSD71 - Unidirectional flow type rotary joint/British BSPT thread/Internal ...
09.05.2024
WSD71_72 - American NPT taper pipe thread transition joint/Direct head
09.05.2024
WSH51_52 - Insertion type hose connector British pipe thread · 60 ° inner c...
09.05.2024
WSH53_54 - Insertion type hose connector British pipe thread · 60 ° outer c...
09.05.2024
WSJ51_52 - ferrule nut/ferrule
09.05.2024
WSJ56_57 - ferrule nut/ferrule
09.05.2024
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진
추가 정보
권장 사항
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.