Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
KAR21
Bill of material
KAR21-35-200-K2-P50
CODE
LX1
A
LX2
A1
CZ1
GANG1
CZ2
CZ22
GG
L
mm
Enter value for L
mm
cm
inch
ft
K
P
mm
Enter value for P
mm
cm
inch
ft
A
4.4 mm
B
2.3 mm
C
20 mm
D
17 mm
E
14.0 mm
F
17.0 mm
G
10.0 mm
H
10.0 mm
Q
7 mm
T
t
1.5 mm
M
M4 mm
Z
6 mm
DD
d
0.0 mm
D1
d1
0.0 mm
HH
h
0 mm
KG
0.67 Kg/m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models