Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KBAN, KBAB, KBAU, KBAA, KBAW, KBAE, KBAS - Machined Sheet Metals - L-Shaped
Bill of material
KBANA1.6-A20-B15-L15
PN
Part No.
KBANA1.6-A20-B15-L15
TP
Type Selection
KBAN, KBAB, KBAU, KBAA, KBAW, KBAE, KBAS
MAT
Material
ST
Surface Treatment
HMS
Hole Machining Selection
TS
T Selection
mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
X
X 0.1mm Increment
mm
Y
Y 0.1mm Increment
mm
F
F 0.1mm Increment
mm
G
G 0.1mm Increment
mm
V
V 0.1mm Increment
mm
S
S 0.1mm Increment
mm
W
W 0.1mm Increment
mm
P
P 0.1mm Increment
mm
HCS1
Hole Code Selection 1
ND1
Nominal Diameter 1
mm
HCS2
Hole Code Selection 2
ND2
Nominal Diameter 2
mm
CON
Drill Limit
OK
ALT1
NA (Clearance Through Hole) to Slotted Hole
Z
Z 0.5mm Increment
mm
ALT2
Bending Angle
QC
QC 5 degree Increment
deg
ZC
LZC-RZC 5 degree Increment
deg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models