Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LES240-24
Bill of material
LES240-24
PN
Part Number
LES240-24
DESC
Description
AC-DC, DIN Rail, Power 240W, Output 24VDC, 10A, Input 180-550VAC
POWER
Power
240 W
OV
Output Voltage
24 VDC
OC
Output Current
10 A
VI
Voltage Input
180-550 VAC
OT
Operating Temperature
-40 to 70 °C
CT
Cooling Type
Convection (natural air flow)
DIMENSIONSLXWXH
Dimensions LxWxH
110 x 54 x 124 mm
VOUT1
Vout 1
24 VDC
LOUT1
lout 1
10 A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models