Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Robotunits
Description
LIN 5253 - Single Driveshaft Kit
Bill of material
LIN 5253 Single Driveshaft Kit
D
Diameter
20.000 mm
L
Length
93.500 mm
GEW
Weight
0.260 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Robotunits
    LIN 523_ - Coupling
    Robotunits
    LIN 5246 - Expanding Coupling
    Robotunits
    LIN 5255 - Double Driveshaft Kit
    Robotunits
    COL 5240 - Connection Shaft with Couplings
    Robotunits
    LIN 5241 - Motor Flange Kit
    Robotunits
    LIN 8310 - Proximity Switch
    Robotunits
    COL5240 - Connection Shaft with Couplings
    Schneider Electric
    BMH 70 - Medium inertia AC-servo motor
    Robotunits
    TIN 1000 - T-nut bar
    Robotunits
    LIN 8201 - LIN 8201 Proximity Switch Bracket Kit
    Robotunits
    Linear Motion Unit 50/100 - LIL____
    Misumi
    MFJ - Couplings - Oldham Large Shaft Hole Diameter Set Screw Type (Standard Hole)
    Robotunits
    PIL 4140 - Extrusion 40 x 40 Lean Line
    Robotunits
    PIL 1010 - Extrusion 100 x 100
Previews
3D
Dimension
2D
Download CAD models