您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
русский
English
QA認證資訊
目錄: Thermokon
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Thermokon
690331 LP+ CO2 V L5000
Thermokon
Room Climate Control
Room Sensors
Climate & Air Quality
Powered by
CAD模型選擇
{thermokon/room_climate_control/room_sensors/climate_air_quality/lp_plus_asmtab.prj},{NB=690331 LP+ CO2 V L5000 (300)},{ARTNR=690331},{EL=0},{IDPIM3=238},{BEZ=LP+ CO2 V L5000},{GGEO=x},{GEOV=x},{REF3D=LP+ USE L},{BILD=lp_plus.png},{INFOWWW=link zur Website},{MESSG= CO2},{AT= Pendelfühler},{BF=0},{BE=0},{KONFIG= Jumper},{S= NDIR (nicht dispersiv, infrarot)},{AGSPA= 0..10 V oder 0..5 V, einstellbar über Jumper, min. Last 10 kΩ},{AGST=---},{AGSK=---},{EG=0},{NTECH=---},{FTECH=0},{DUT=---},{TEB=0 - +50},{GKT=---},{TEB1=0},{AST=---},{TEBG=0},{EBF= max. 85% rH nicht dauerhaft kondensierend},{EBD=0},{MBF=---},{GKF=---},{MBCO2= 0..2000},{GKCO2= ±50 ppm +3% des Messwerts (typ. bei 21 °C, 50% rH, 1015 hPa), Selbstkalibrierung Dual Channel},{MVOCM=0},{MBL=0},{GKL=0},{LOD=300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Thermokon
Description
LP+ - Pendulum Sensor Air Quality
Bill of material
690331 LP+ CO2 V L5000
BEZ
Naming
LP+ CO2 V L5000
LP+ CO2 V L5000
ARTNR
Article Number
690331
690331
LOD
Level of Detail
300
200
300
200
BILD
Picture
INFOWWW
link to website
link to website
MESSG
Measured values
CO2
AT
Application/type
Pendulum sensor
KONFIG
Configuration
jumper
S
Sensor
NDIR (non-dispersive, infrared)
AGSPA
Output voltage
2x 0..10 V or 0..5 V, adjustable via jumper, min. load 10 kΩ
TEB
Operating range temperature
0 - +50
EBF
Operating range humidity
max. 85% rH short term condensation
MBCO2
Measuring range CO2
0..2000
GKCO2
Accuracy CO2
±50 ppm +3% of measured value (typ. at 21 °C, 50% rH, 1015 hPa), self-calibration Dual Channel
SPANN
Power supply
15..35 V = SELV, 19..29 V ~ SELV
LA
Power consumption
max. 2,5 W (24 V =), 4,3 VA (24 V ~)
MBM
Material in touch with media
Sensor head, Ø=31/20 mm, length 126 mm
GEH
Enclosure
USE-L, impact- and shock-resistant enclosure with quick-release cover, PC
FARBE
Colour
pure white
SA
Protection IP
IP65, according to EN 60529
ANSCHLUSS
Connection
removable cable entry flextherm M20 for wire Ø=4,5..9 mm, removable plug-in terminal, max. 2,5 mm²
AL
Connection cable
PVC, 0,25 mm², white
LAL
length connection wire
5
5
VP
Packaging
310 x 220
310 x 220
LIEFERUMFANG
Delivery content
incl. mounting base enclosure USE-L pure white, incl. mounting set (screws and accessories)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FTP+ - Pendulum Sensor temperature/Humidity
Thermokon
06.05.2021
FT-RDF18+ - Ceiling Sensor temperature/Humidity
Thermokon
06.05.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求