Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LRS06-24-900G
Bill of material
LRS06-24-900G
PN
Part Number
LRS06-24-900G
DESC
Description
AC-DC Melcher™ Subrack Systems MK007, Power 150W, Output 24VDC, 6A, Input 85-264VAC, Operating Temperature -40 to 71oC, RoHS Compliant
POWER
Power
150 W
OV
Output Voltage
24 VDC
OC
Output Current
6 A
VIN
Voltage Input
85-264 VAC
MT
Mounting Type
Subrack System
ISOLATION
Isolation
Isolated
CT
Cooling Type
Convection
DIMENSIONS
Dimensions L x W x H
173.7 x 106.34 x 128.4 mm
OT
Operating Temperature
-40 to 71 °C
NOO
Number of Outputs
1
VOUT1
Vout 1
24 VDC
LOUT1
Iout 1
6 A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    LRSA16-15-900
    PHOENIX CONTACT
    1232243 - CHARX PS-M2/3AC/1000DC/30KW
    Bel Fuse
    LRSA08-30-900
    Bel Fuse
    LRS05-28-900G
    Bel Fuse
    LRSA20-12-900
    Bel Fuse
    LRS03-48-900G
    Bel Fuse
    LRS05-30-900G
    Bel Fuse
    LRSA08-28-900
    ZPAS
    Z-server - Network/Server cabinet
    Bel Fuse
    LRSA10-24-900
    Bel Fuse
    LRSA48-28-900
    Bel Fuse
    LRS40-15-900G - Bel Power Solutions
Previews
3D
2D
Download CAD models