Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LRSA16-15-900
Bill of material
LRSA16-15-900
PN
Part Number
LRSA16-15-900
DESC
Description
AC-DC Subrack Systems, Power 240W, Output 15VDC, Input 90-264VAC
POWER
Power
240 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
15 VDC
OC
Output Current
16 A
OT
Operating Temperature
-40 to 71 °C
DIM
Dimensions LxWxH
435.8 x 263 x 132 mm
MT
Mounting Type
Subrack System
CT
Cooling Type
Convection
ISOLATION
Isolation
Isolated
NO
Number of Outputs
1
VOUT1
Vout 1
15 VDC
LOUT1
Iout 1
16 A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    LRS05-30-900G
    Bel Fuse
    LRSA10-24-900
    ZPAS
    Z-server - Network/Server cabinet
    TE Connectivity
    SFP/SFP+/zSFP+
    Bel Fuse
    LRSA08-30-900
    Bel Fuse
    LRS05-28-900G
Previews
3D
2D
Download CAD models