Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
TE Connectivity
Description
M12 A-Code Female R/A Pigtail
Bill of material
2273089-4
PN
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
ASSEMBLYTYPE
Assembly Type
Pigtail
CONNECTORTYPE
Connector Type
Receptacle
CABLEASSEMBLYTYPE
Cable Assembly Type
M12 Pigtail
SHIELDED
Shielded
CABLETYPE
Cable Type
PRODUCTTYPE
Product Type
Cable Assembly
LED
NUMBEROFPOSITIONS
Number of Positions
KEYING
Keying
A
CONFIGURATION
Configuration
Single Ended
CONFIGURATIONNUMBER
Configuration Number
OPERATINGVOLTAGEVDC
Operating Voltage
VDC
OPERATINGVOLTAGEVAC
Operating Voltage
VAC
CABLEJACKETCOLOR
Cable Jacket Color
INSULATIONMATERIAL
Insulation Material
WIRECOLOR
Wire Color
CONNECTORCOLOR
Connector Color
ENVIRONMENTALPROTECTION
Environmental Protection
With
CABLEEXITANGLE
Cable Exit Angle
CONTACTCURRENTRATINGA
Contact Current Rating
A
SCREWHOLETHREADSIZE
Screw & Hole Thread Size
M12
MOUNTINGANGLE
Mounting Angle
Right Angle
HOUSINGMATERIAL
Housing Material
Plastic
WIRESIZEMM2
Wire Size
mm2
WIRESIZEAWG
Wire Size
AWG
CABLEASSEMBLYLENGTHMM
Cable Assembly Length
mm
OVERALLOUTSIDECABLEDIAMETER
Overall Outside Cable Diameter
OPERATINGTEMPERATURERANGE
Operating Temperature Range
M8M12APPLICATIONTYPE
M8M12 Application Type
SensorActuator
PACKAGINGQUANTITY
Packaging Quantity
25
PACKAGINGMETHOD
Packaging Method
Box
FIELDSERVICEABLE
Field Serviceable
Yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models