Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KGG
Description
MC100 - Standard screw Type Ball screw Type
Bill of material
MC100-R-05-100L-ME-M20
CNSORDERNO
MC100-R-05-100L-ME-M20
MODEL
Model
MC100
ST
Screw Type
LOSR
Lead Of Screw Rod
mm
ET
Effective Travel
mm
Enter value for ET
Effective Travel
mm
cm
inch
ft
POS
Slider position
MIM
Motor Installation Mode
MB
MotorBrand
PO
Power Output
HS
Home Sensor
LS
Limit Sensor
TC
Tpye Code
PB
Profile bar
DE
Drawing Expalnation
L1
351 mm
L2
482 mm
L3
200 mm
M
1
N
4
A
0 mm
KG
3.50 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KGG
    MCK110 - Totally Encolsed Split Ball Screw Drive
    KGG
    MV35 - Semi Enclosed Ball Screw Micro TableBall Screw Drive
    KGG
    MV45 - Semi Enclosed Ball Screw Micro TableBall Screw Drive
    KGG
    MV30 - Semi Enclosed Ball Screw Micro TableBall Screw Drive
    KGG
    MC140 - Standard screw Type Ball screw Type
    KGG
    MC170 - Standard screw Type Ball screw Type
    TOYO
    GTH8-400W
    HEFA
    ZB04-102_200W - Screw type single axis robot. General environmental use. 200W motor selection type
    FREEGES
    FTH50-100W - Ball Screw Drive
    TOYO
    GTH8-200W
Previews
3D
2D
Download CAD models