Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0001-06TS - Geometry
Bill of material
MDSL0001-06TS
MN
Model Number
MDSL0001-06TS
MP
Mounting Positions
LO
Conduit Hole Position
A
378 mm
AA
62.8 mm
AB
350.3883 mm
AC
281 mm
AE
203 mm
AF
140 mm
B
385 mm
BA
133.35 mm
C
755 mm
D
203 mm
G
23 mm
J
80 mm
H
17.4525 mm
E
158.75 mm
ES
50.8 mm
F2
2F
304.8 mm
NW
N-W
95.25 mm
M
281.5 mm
O
403 mm
P
390 mm
R
40.411 mm
S
12.75 mm
T
60 mm
U
47.625 mm
V
88.9 mm
XL
244.4588 mm
XN
178 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    MDSL0001-09 - Geometry
    Toshiba
    MDSL0001-11 - Geometry
    Toshiba
    MDSL0001-07-TS - Geometry
    Toshiba
    MDSL0001-08 - Geometry
    Toshiba
    MDSL0001-13 - Geometry
    Toshiba
    MDSL0001-07 - Geometry
    Toshiba
    MDSL0001-16 - N587UZ TEFC High Geometry
    Toshiba
    TDL02 - Geometry
    Toshiba
    MDSL0151-08-440LP-PREM - Geometry
    Toshiba
    MDSL0151-04-360LP-PREM - Geometry
    Toshiba
    MDSL0041-01 - Parts
    Toshiba
    MDSL0031-08-TS - Geometry
    Toshiba
    TDL04 - Geometry
    Toshiba
    TDL03 - Geometry
Previews
3D
Dimension
2D
Download CAD models