Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0051-06B EQP - Geometry
Bill of material
MDSL0051-06B-EQP
MN
Model Number
MDSL0051-06B-EQP
MP
Mounting Positions
LO
Conduit Hole Position
A
378 mm
AA
62.8 mm
AB
356.3555 mm
AC
292 mm
AE
278 mm
AF
140 mm
B
360 mm
BA
133.35 mm
C
699.6 mm
D
203 mm
G
23.3 mm
J
80 mm
H
17.4625 mm
E
158.75 mm
ES
98.4 mm
F2
2F
304.8 mm
NW
N-W
133.35 mm
M
281.5 mm
O
420 mm
P
424 mm
R
46.863 mm
S
12.7 mm
T
60 mm
U
53.975 mm
V
127 mm
XL
244.4588 mm
XN
178 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    MDSL0006-02 - Geometry
    Toshiba
    MDSL0009-01 - Parts
    Toshiba
    MDSL0011-01 - Geometry
    Toshiba
    MDSL0006-08 SS EQPIII - Geometry
    Toshiba
    MDSL0051-06B TS - Geometry
    Toshiba
    MDSL0051-05B-TS - Geometry
    Toshiba
    MDSL0051-05a-ts-EQPIII - Geometry
    Toshiba
    MDSL0051-03-EQPIII - Geometry
    Toshiba
    MDSL0041-04 - Parts
    Toshiba
    MDSL0041-03 - Geometry
    Toshiba
    MDSL0006-05 SS EQPIII - Geometry
    Toshiba
    SAS003532-405T-28196 - Geometry
    Toshiba
    MDSL0051-02 - Geometry
    Toshiba
    SAS000906-326T-25928 - Geometry
Previews
3D
Dimension
2D
Download CAD models