Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0051-06B TS EQP - Geometry
Bill of material
MDSL0051-06B-TS-EQP
MN
Model Number
MDSL0051-06B-TS-EQP
MP
Mounting Positions
LO
Conduit Hole Position
A
378 mm
AA
62.8 mm
AB
356.3555 mm
AC
292 mm
AE
278 mm
AF
140 mm
B
360 mm
BA
133.35 mm
C
661.5 mm
D
203 mm
G
23.3 mm
J
80 mm
H
17.4625 mm
E
158.75 mm
ES
50.8 mm
F2
2F
304.8 mm
NW
N-W
95.25 mm
M
280.5 mm
O
420 mm
P
424 mm
R
40.411 mm
S
12.7 mm
T
60 mm
U
47.625 mm
V
88.9 mm
XL
244.4588 mm
XN
178 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    MDSL0006-02 - Geometry
    Toshiba
    MDSL0006-06 EQPIII - Geometry
    Toshiba
    SAS-004000 - Geometry
    Toshiba
    SAS000906-326T-25928 - Geometry
    Toshiba
    SAS000905-284T - Geometry
    Toshiba
    MDSL0051-02 EQPIII - Geometry
    Toshiba
    MDSL0041-04 - Parts
    Toshiba
    MDSL0145-07 - Geometry
    Toshiba
    MDSL0121-02 - 182T/184T EQPIII Purchased Motor Geometry
    Toshiba
    MDSL0011-02 - Geometry
    Toshiba
    MDSL0011-01 - Geometry
    Toshiba
    MDSL0009-01 - Parts
    Toshiba
    MDSL0041-10 - Geometry
    Toshiba
    MDSL0141-04 - Geometry
Previews
3D
Dimension
2D
Download CAD models