Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0051-11C-USS - 509USS ODP Geometry
Bill of material
MDSL0051-11C-USS
MN
Model Number
MDSL0051-11C-USS
MP
Mounting Positions
LO
Conduit Hole Position
A
638 mm
AA
91 mm
AB
579.0192 mm
AC
449 mm
AE
397 mm
AF
220 mm
B
782 mm
BA
215.9 mm
C
1256.15 mm
D
317 mm
E
254 mm
ES
76.2 mm
F2
2F
711.2 mm
G
35 mm
H
28.6 mm
J
141.5 mm
K
120 mm
M
566 mm
NW
N-W
120.65 mm
O
649.5 mm
P
638 mm
R
51.1425 mm
S
15.875 mm
T
110 mm
U
60.325 mm
V
114.3 mm
XL
398.5311 mm
XN
290 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    MDSL0171-40 - Geometry
    Toshiba
    MDSL0062-02 - Geometry
    Toshiba
    MDSL0151-05-320LP-PREM - Geometry
    Toshiba
    MDSL0151-05-320LP-HEFF - Geometry
    Toshiba
    TDL04 - Geometry
    Toshiba
    MDSL0001-03 - Geometry
    Toshiba
    MDSL0151-04-280LP-PREM - Geometry
    Toshiba
    MDSL0063-01 - Geometry
    Toshiba
    MDSL0151-04-250LP-PREM - Geometry
    Toshiba
    MDSL0171-11 - Geometry
    Toshiba
    MDSL0151-04-250HP-HEFF - Geometry
    Toshiba
    MDSL0151-04-250LP-HEFF - Geometry
    Toshiba
    MDSL0051-13 - 449T ODP Geometry
    Toshiba
    MDSL0062-04 - Geometry
Previews
3D
Dimension
2D
Download CAD models