Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0142-04 - Geometry
Bill of material
MDSL0142-04
MN
Model Number
MDSL0142-04
MP
Mounting Positions
LO
Conduit Hole Position
A
304 mm
AA
44 mm
AB
312.9158 mm
AC
251.5 mm
AE
158.65 mm
AF
70 mm
AH
102.5 mm
AJ
92.075 mm
AK
252 mm
B
298 mm
BA
108 mm
BB
7.3 mm
BC
0.9 mm
BD
280 mm
BV
234.1 mm
C
667.1 mm
D
158.65 mm
E
127 mm
ES
74 mm
H
14.2875 mm
NW
N-W
101.6 mm
O
341.15 mm
P
165 mm
R
35.9 mm
S
9.575 mm
T
51 mm
U
41.275 mm
V
95.25 mm
XL
176.0515 mm
XN
155 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    SAS003533-444T-26138 - Geometry
    Toshiba
    MDSL0126-02 - 182T/184T ODP EQPIII Purchased Motor Geometry
    Toshiba
    SAS000906-326TS - Geometry
    TOYO
    ETH22-750W - Ball Screw Drive
    TOYO
    ETH17-750W - Ball Screw Drive
    Toshiba
    SAS-003991 - Geometry
    Toshiba
    MDSL0051-01 - Geometry
    Toshiba
    MDSL0051-05B - Geometry
    Toshiba
    MDSL0051-06A EQP - Geometry
    Toshiba
    SAS-003992 - Geometry
    TOYO
    ECH22-750W - Clean Room Ball Screw Actuator
    Toshiba
    SAS003533-445T-26140-16 - Geometry
    Toshiba
    MDSL0041-11 - Geometry
    Toshiba
    SAS003532-404T-7346 - Geometry
Previews
3D
Dimension
2D
Download CAD models