Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0145-08 - Geometry
Bill of material
MDSL0145-08
MN
Model Number
MDSL0145-08
MP
Mounting Positions
LO
Conduit Hole Position
A
486 mm
AA
91 mm
AB
405.3883 mm
AC
336 mm
AE
253.9 mm
AF
140 mm
B
449 mm
BA
168.275 mm
C
1113.05 mm
D
253.9 mm
E
203.2 mm
ES
142.875 mm
H
20.54 mm
K
150 mm
NW
N-W
184.15 mm
M
373.5 mm
O
495.9 mm
P
484 mm
R
62.23 mm
S
19.05 mm
T
71 mm
U
73.025 mm
V
177.8 mm
XL
241.9588 mm
XN
178 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    MDSL0006-02 - Geometry
    Toshiba
    MDSL0143-05 - Geometry
    Toshiba
    MDSL0051-02 - Geometry
    Toshiba
    MDSL0121-02 - 182T/184T EQPIII Purchased Motor Geometry
    Toshiba
    MDSL0011-03 - Geometry
    Toshiba
    MDSL0006-05 - Geometry
    Toshiba
    MDSL0051-06B TS - Geometry
    Toshiba
    MDSL0051-05B-TS-EQPIII - Geometry
    Toshiba
    MDSL0041-07-TS - Geometry
    Toshiba
    MDSL0006-08 SS EQPIII - Geometry
    TOYO
    ECH17-400W - Clean Room Ball Screw Actuator
    TOYO
    ECH14-200W - Clean Room Ball Screw Actuator
    Toshiba
    SAS-003994 - Geometry
    Toshiba
    SAS003533-444TS - Geometry
Previews
3D
Dimension
2D
Download CAD models