Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV046-07 - Geometry
Bill of material
MDSLV046-07
MN
Model Number
MDSLV046-07
MP
Mounting Positions
LO
Conduit Hole Position
A
413 mm
AA
3.00 Inch
AB
404.2863 mm
AC
326 mm
AE
303.6 mm
AF
130 mm
AH
88.777 mm
AJ
279.4 mm
AK
317.5 mm
B
366 mm
BA
152.352 mm
BB
7.4 mm
BD
350 mm
BF
5/8" - 11 UNC Inch
BV
311.4 mm
C
785.177 mm
D
228.6 mm
E
177.8 mm
ES
58 mm
F2
2F
311.15 mm
FF
285.75 mm
G
25 mm
H
17 mm
J
80 mm
NW
N-W
95.25 mm
O
467.6 mm
P
498 mm
R
40.4 mm
S
12.75 mm
T
71 mm
U
47.625 mm
V
92.202 mm
XN
212 mm
XL
242.4608 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models