Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV085-01-46P - Geometry
Bill of material
MDSLV085-01-46P
MN
Model Number
MDSLV085-01-46P
MP
Mounting Positions
LO
Conduit Hole Position
A
172 mm
AA
0.75 Inch
AB
193.4022 mm
AC
146 mm
AE
113.9 mm
AF
67.5 mm
AH
49.7 mm
AJ
149.23 mm
AK
114.3 mm
B
149 mm
BA
57.15 mm
BB
4 mm
BD
165 mm
BF
3/8"-16 UNC Inch
BV
128.1 mm
C
336.3 mm
D
88.9 mm
E
69.85 mm
ES
38.5 mm
F2
2F
127 mm
FF
101.6 mm
G
9 mm
H
9 mm
J
40 mm
NW
N-W
57.15 mm
O
201.9 mm
P
212 mm
R
19.5 mm
S
4.7625 mm
T
- mm
U
22.225 mm
V
56.134 mm
XL
154.7710 mm
XN
134 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    MDSLV042-06-2P - Geometry
    Toshiba
    MDSL0051-08B-EQPIII - Geometry
    Toshiba
    MDSLV0285-03-2P - Geometry
    Toshiba
    AS-958257-445TS - Parts
    Toshiba
    AS-958251-215 - Parts
    Toshiba
    MDSLV045-04-46P - Geometry
    Toshiba
    MDSLV042-07-2P - Geometry
    Toshiba
    MDSLV041-06-46P - Geometry
    Toshiba
    MDSL0151-03-210LP-HEFF - Geometry
    Toshiba
    MDSL0146-11 - Geometry
    Toshiba
    MDSL0051-10C-TS-EQPIII - 447TS ODP Geometry
    Toshiba
    MDSL0051-10C - 447T ODP Geometry
    Toshiba
    MDSL0051-10A-EQPIII - Geometry
    Toshiba
    MDSL0051-07B-TS-EQPIII - Geometry
Previews
3D
Dimension
2D
Download CAD models