Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV085-07-4P - Geometry
Bill of material
MDSLV085-07-4P
MN
Model Number
MDSLV085-07-4P
MP
Mounting Positions
LO
Conduit Hole Position
A
413 mm
AA
3.00 Inch
AB
404.2863 mm
AC
326 mm
AE
303.6 mm
AF
130 mm
AH
142.779 mm
AJ
279.4 mm
AK
317.5 mm
B
366 mm
BA
149.352 mm
BB
7.4 mm
BD
350 mm
BF
5/8" - 11 UNC Inch
BV
311.5 mm
C
839.279 mm
D
228.6 mm
E
177.8 mm
ES
117 mm
F2
2F
311.15 mm
FF
285.75 mm
G
25 mm
H
17 mm
J
80 mm
NW
N-W
149.352 mm
O
467.6 mm
P
498 mm
R
51.33 mm
S
15.885 mm
T
71 mm
U
60.325 mm
V
146.304 mm
XN
212 mm
XL
242.4608 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    MDSLV045-06-46P - Geometry
    Toshiba
    AS-958255-365TS - Geometry
    Toshiba
    MDSL0014-02 - Parts
    Toshiba
    MDSL0146-11 - Geometry
    Toshiba
    AS-958254-324 - Geometry
    Toshiba
    MDSL0051-10A-EQPIII - Geometry
    Toshiba
    AS-958255-365 - Geometry
    Toshiba
    MDSL0051-08B-TS-EQPIII - Geometry
    Toshiba
    MDSL0019-02 - Parts
    Toshiba
    MDSL0051-09A - Geometry
    Toshiba
    AS-958250-182 - Parts
    Toshiba
    MDSL0051-08A - Geometry
    Toshiba
    MDSL0011-07 - Geometry
    Toshiba
    MDSL0051-07B - Geometry
Previews
3D
Dimension
2D
Download CAD models