Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV205-01-2P - Geometry
Bill of material
MDSLV205-01-2P
MN
Model Number
MDSLV205-01-2P
MP
Mounting Positions
LO
Conduit Hole Position
AA
3/4"-14 NPT Inch
AB
193.4022 mm
AF
67.5 mm
AJ
149.23 mm
AK
114.3 mm
AH
49.7 mm
BB
4 mm
BD
165 mm
BF
3/8" - 16 UNC Inch
BV
128.1 mm
C
336.3 mm
ES
38.5 mm
NW
N-W
57.15 mm
P
201.6 mm
R
19.5 mm
S
4.7625 mm
T
41.5 mm
U
22.225 mm
V
56.134 mm
XL
154.7710 mm
XN
134 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Misumi
    CB - Hexagon Socket Head Cap Screws
    Bimba Products
    TA Series : NFPA Aluminum Cylinders
    Toshiba
    MDSLV205-02-2P - Geometry
    Toshiba
    MDSLV045-02-2P - Geometry
    Toshiba
    MDSLV205-01-46P - Geometry
    Toshiba
    MDSLV0245-04-46P - Geometry
    Toshiba
    MDSLV085-07-6P - Geometry
    Toshiba
    MDSL0151-02-180LP-PREM - Geometry
    Toshiba
    MDSL0051-10C-EQPIII - 447T ODP Geometry
    Toshiba
    MDSL0051-10B-TZ - Geometry
    Toshiba
    MDSL0051-08B-TS-EQPIII - Geometry
    Toshiba
    MDSLV042-06-2P - Geometry
    Toshiba
    MDSLV0245-04-2P - Geometry
    Toshiba
    AS-958254-324TS - Geometry
Previews
3D
Dimension
2D
Download CAD models