Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
MEC6-RA - MEC6-RA - 0.635mm (0.025'') Right Angle Edge Card Assembly
Bill of material
MEC6-110-02-L-D-RA1
SERIES
Series
MEC6-RA
PN
Part Number
MEC6-110-02-L-D-RA1
POS
Number of Positions
CT
Card Thickness
-02: 1.57mm [.062] Thick Card
PLOPT
Plating Option
RS
Row Specification
-D: Double Row
TOPT
Tail Option
-RA1: Standard
TROPT
Packaging Options
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models