Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
MEDAN
Description
MFC-F - Floating joint - FAC type
Bill of material
MFC-1018F-M18x1.5
MODEL
Model
M
mm
A
mm
B
mm
C
D
mm
E
mm
H
mm
J
mm
P
mm
T
mm
U
Permissible U deviation
mm
ANGLE
Rot.angle
5 °
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    ABB Low Voltage & Systems
    CT-D - Time Relays
    MEDAN
    MFC-T - Floating joint - Standard type
    Buerkert
    8708 - Liquid Flow Meter (LFM)
    SMC Corporation
    JA STANDARD - Floating Joint: Standard Type
    Vesta
    SAF - FLOATING JOINT TYPE “F”
    SMC Corporation
    JA OPTION - Floating Joint: Standard Type
    MINDMAN
    MFC-F - Floating joint - FAC type
    AirTAC
    F - Floating Joint
    SMC
    MGC - Guide Cylinder/Compact Type
    MEDAN
    MVQE100/300/400 - Quick exhaust valve
    Weidmüller
    1846040000 - WPE 50N
    YSC
    YJAF - YJAF
    Weidmüller
    1422440000 - WDU 50N IR BL
    ABB Low Voltage & Systems
    CT-C - Time relays
Previews
3D
Dimension
2D
Download CAD models