Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINISCALE PLUS MNNL SCP 9
Bill of material
MINISCALE PLUS 1 MNNL SCP 9-195-7.5-7.5-G1-V0
TYP
Size
9
ANZAHL
Number
SCHIENE
Rail type
L3
mm
Enter value for L3
mm
cm
inch
ft
L5
mm
L10
mm
GENAUIKEIT
Accuracy class
VORSPANN
Introduction class
A
10.0 mm
A1
10.0 mm
B
20.0 mm
B1
9.0 mm
B2
5.5 mm
S
4.6 mm
S1
4.6 mm
S2
12.5 mm
S3
75 mm
J
8.0 mm
J1
5.5 mm
L1
10.0 mm
L4
20.0 mm
L6
37.0 mm
N
15.0 mm
E
Thread
M3
F1
3.5 mm
F2
6.0 mm
G
3.0 mm
G2
2.0 mm
C0
Static load capacity
3880 N
C
Dynamic load capacity
2140 N
M0Q
Permissible lateral static torque
18.1 Nm
M0L
Permissible longitudinal static torque
19.4 Nm
MQ
Permissible lateral dynamic torque
9.9 Nm
ML
Permissible longitudinal dynamic torque
10.7 Nm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SCHNEEBERGER
    Extensions - FFC cable with adapter
    SCHNEEBERGER
    MINISCALE PLUS MNN SCP 9
    SCHNEEBERGER
    MINIRAIL MNN 9
    SCHNEEBERGER
    MINISCALE PLUS MNN SCP 7
    SCHNEEBERGER
    MINISCALE PLUS MNNL SCP 15
    SCHNEEBERGER
    MINIRAIL MNNL 9
    SCHNEEBERGER
    MINISCALE PLUS MNNXL SCP 9
    SCHNEEBERGER
    Extensions - Clamp plate
    SCHNEEBERGER
    MINIRAIL MNNXL 9
    Essentra Components
    SKF-0 - Rail Guides w/Carriage - Mini Profile
    SCHNEEBERGER
    MSQ 12 - Minislide MSQ 12
    Ewellix
    Roller profile rail guides - LLU
    Line Tech
    LM-MB-80 - Magnetic Way
    SCHNEEBERGER
    MINISCALE PLUS MNNS SCP 9
Previews
3D
Dimension
2D
Download CAD models