您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
20-2008295
Hub City
Parallel Shaft Drives
Double Reduction Speed Reducer
Model 4
Powered by
CAD模型選擇
{hubcityinc/parallel_shaft_drives/double_rsr/model_4/model_4_asmtab.prj},{NB=20-2008295},{MN=4H},{RATIO=5.01/1},{STYLE=N/A},{GT=S},{FS=A2},{OD=2.938},{PT=Parallel},{PL=Parallel Shaft Drive},{IT=Hydraulic Adapter},{ID=1},{OT=Hollow Bore},{PPATH=parts/model4_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Hub City
Description
Model 4
Bill of material
20-2008295
PN
Part No.
20-2008295
20-2008295
MN
Model Number
4H
4H
RATIO
Ratio
5.01/1
7.99/1
12.42/1
15.87/1
18.96/1
23.65/1
30.02/1
5.01/1
7.99/1
12.42/1
15.87/1
18.96/1
23.65/1
30.02/1
STYLE
Style
N/A
GT
Gear Type
S
FS
Frame Size
A2
A2-CL
A2-CL2000
B2
B4
C2
C4
A2
A2-CL
A2-CL2000
B2
B4
C2
C4
OD
Output Diameter
2.938
3.000
2.938
3.000
DESCRIPTION
Description
4H 5.01/1 S A2 2.938 1.000 - 6B SPLINE
4H 5.01/1 S A2 2.938 1.000 - 6B SPLINE
PT
Product Type
Parallel
PL
Product Line
Parallel Shaft Drive
IT
Input Type
Hydraulic Adapter
Hydraulic Adapter
ID
Input Diameter
1.000 - 6B SPLINE
1.000 DIA - 1/4 X 1/8 KW
1.250 DIA - 5/16 X 1/8 KW
1.000 - 6B SPLINE
1.000 DIA - 1/4 X 1/8 KW
1.250 DIA - 5/16 X 1/8 KW
OT
Output Type
Hollow Bore
A
A Bore
2.9375
2.9375
Inch
B
B Keyway
3/4 x 3/16 KW
3/4 x 3/16 KW
Inch
C
C Collar
(2) REQ D
(2) REQ D
D
1.000
1.000
Inch
E
1-1/4
1-1/4
Inch
F
F Counterbore
3.251/3.253
3.251/3.253
Inch
G
5/16
5/16
Inch
H
51/64
51/64
Inch
J
J (Qty) Holes
3/8 NC
3/8 NC
Inch
BC
B.C. Dia K
4-3/16
4-3/16
Inch
M
6-7/8
6-7/8
Inch
P
5-1/4
5-1/4
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5
Hub City
15.09.2021
Model 6
Hub City
15.09.2021
Model 8
Hub City
15.09.2021
Model 83
Hub City
15.09.2021
Model 85L - Single Reduction Speed Reducers
Hub City
15.09.2021
Model 1
Hub City
15.09.2021
Model 3
Hub City
15.09.2021
MR IV 100...250 - MR IV 100...250
Rossi
27.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求