Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tecnorm
Description
N 4.45 Retaining unit - Guide elements
Bill of material
N4.45.
BESTNR
Order number
N4.45.
INFO
PDF Info
Online Pdf
D1
Diameter
7 mm
D2
Diameter
11 mm
D3
Diameter
23 mm
H
Height
11 mm
H1
Height
6 mm
H2
Height
7 mm
B1
Width
8 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models