Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N00002K0 - Flanged U-Nut (Large-diameter)
Bill of material
N0-00-02K0-00800000
CNSORDERNO
Order number
N0-00-02K0-00800000
S
Size
M8
P
Pitch
1.25 mm
SW
Width across flats
14 mm
TSW
Tolerance Width across flats
0 -0.25 mm
DC
Diameter
17 mm
TDC
Tolerance Diameter
0 -0.4 mm
H
Height
8.5 mm
TH
Tolerance Height
±0.4 mm
M
Thread length
7.5 mm
C
Thickness
1.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    80/20
    13-3759, 13-3758 - Flanged Hex Nut - Metric
Previews
3D
Dimension
2D
Download CAD models