Catalog navigation
CAD model selection
Selectable products: 54
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.091.16 - GS, Plunger acc. to VDI 3004
Bill of material
NC.091.16.00011.260.100
CNSORDERNO
Order number
COMPANY
Company
MSP mm
TYPE
Type
NC.091.16 mm
HUBMAX
Max. Stroke
mm
FL
Flanges
CR
Compression Rate
IF
Initial Force 1
6 daN
IIF
Initial Force 2
daN
S
Rod length
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
B
Body diameter
M16x1,5
L1
Total length
mm
Q
Safety stroke
0 mm
L
Cylinder length
mm
AK
Ø ROD
6 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
20 bar
BAG
Filling thread
M6
ABA
Charging adapter
06 CG 2-Q
PB
Product name
GAS STRIPPERS / STOCK LIFTERS mm
SERIEN
Series
EFG
VTEMP
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Märkische Stanz-Partner
    TH350 - Spring Plungers, long design
    Agathon
    N7663 - Brass with circlip
    SUSPA
    16-12-49-23-AM4-BM4
    SUSPA
    16-2-264-225-AM6-BM6
    norelem
    26300 - Industrial shock absorbers adjustable
    norelem
    26301 - Industrial shock absorber, adjustable, stainless steel
    Märkische Stanz-Partner
    NC.091.24 - GS, Plunger acc. to VDI 3004
    FIBRO
    2478. - Spring ram with gas spring
    FIBRO
    2052.71. - Guide bush for spring ram 2478.20. .1
Previews
3D
Dimension
2D
Download CAD models