Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
HAWLE
Description
NL34 - 22° bend BAIO
Bill of material
5014956
IN
Item Number
LOD
LOD Level
DN
Nominal Diameter
mm
D
mm
E
mm
PN
Pressure Rating
PN16
H
mm
L
mm
L1
mm
B
mm
W
Weight
kg
MAT
Material description DE
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HAWLE
    NL35 - 11° bend BAIO
    HAWLE
    NL42 - BAIO EU piece (flange-socket piece)
    HAWLE
    NL41 - BAIO F piece (flange-spigot piece)
    HAWLE
    5061 - Freeflow underground fire hydrant BAIO
    HAWLE
    4000 - Flange slider, PN 16
    Düker
    F - Flanged spigots
    HAWLE
    8530 - Flange curved section 90°, PN 16
    Düker
    FFK and Q - Double flange bend
    HAWLE
    7102 - Dual chamber flange adapter for ductile iron pipe
    vonRoll hydro
    Figure 2857 - VONROLL MMA fitting ECOFIT HYDROTIGHT Double socket tee with flanged branch
Previews
3D
Dimension
2D
Download CAD models