Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
PBSR3210,PBSR3232,PBSRL3210,PBSRL3232 - Rolled Ball Screws - Shaft Dia. 32 - Lead 10·32 - Accuracy Grade C10
Bill of material
PBSR3210-300
MODEL
Model
LV1
Type
LV2
Accuracy Grade
C10
LV3
Twisting Direction
Righ
SMAT
Screw shaft material
S55C
SHN
Screw shaft hardness
Induction Hardened 56~62HRC
SSUR
Screw shaft Surface Treatment
Phosphate Conversion Coating
NMAT
Nut material
SCM420H
NHN
Nut hardness
Induction Hardened 56~62HRC
NSUR
Nut Surface Treatment
Phosphate Conversion Coating
CODE
Code
VAR02
Outside diameter d
mm
VAR04
Lead
VAR06
L Specify unit 1mm
mm
Enter value for VAR06
L Specify unit 1mm
mm
cm
inch
ft
VAR08
F select (Specify unit 1mm)
mm
VAR10
P select (Specify unit 1mm)
mm
VAR12
Nut position
mm
Enter value for VAR12
Nut position
mm
cm
inch
ft
FIX02
Z
160 mm
FIX04
La
92 mm
FIX06
B
77 mm
FIX08
E
15 mm
FIX10
D
67 mm
FIX12
H
103 mm
FIX14
C
85 mm
FIX16
V
67 mm
FIX18
d
9 mm
FIX20
Basic Load Rating C (Dynamic)
32.8 kN
FIX22
Basic Load Rating Co(Static)
86.7 mm
VAR14
No machining added on the support side shaft end
VAR16
Change direction of nut
VAR18
No Retaining Ring Groove on Support Side Shaft End
VAR20
Changes the machining on the support side
VAR22
Q Specify unit 1mm
mm
VAR24
G Specify unit 1mm
mm
VAR26
Change Support Side Shaft End Length
VAR28
FC Specify unit 1mm
mm
VAR30
Tapped Hole on Support Side Shaft End
VAR32
MC Specify unit 1mm
mm
VAR34
Wrench Flats on Fixed Side
VAR36
Keyway on Fixed Side Shaft End
VAR38
KC Specify unit 1mm
mm
VAR40
Keyway on Fixed Side Shaft End Specified
VAR42
K Specify unit 1mm
mm
VAR44
S Specify unit 1mm
mm
VAR46
Flat Machined on Fixed Side Shaft End
VAR48
SC Specify unit 1mm
mm
VAR50
SWC Specify unit 1mm
mm
VAR52
SGC Specify unit 1mm
mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Misumi
    BSSR3210, BSRR3210, BSSZ3210, BSSRK3210, BSRRK3210, BSSZK3210, BSSR3232, BSRR3232, BSSZ3232, BSSRK3232, BSRRK3232, BSSZK3232 - Rolled Ball Screws - Shaft Diameter 32
    Line Tech
    Dia 40, Lead 10 (ZFT) - NSK
    VIPDO
    HAW35
Previews
3D
Dimension
2D
Download CAD models