Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
TE Connectivity
Description
PCMCIA Connectors
Bill of material
5146233-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
BES809
Button Ejector Side
CS3054
Connector Style
HT503
Header Type
CS
Connector System
SEALABLE
Sealable
No
CCTT22
Connector & Contact Terminates To
Printed Circuit Board
SHIELDED3051
Shielded
PCBOMM1249
PCB Offset
mm
PCBOIN1246
PCB Offset
in
RPM807
Rail Plate Material
PROFILE3053
Profile
OM3052
Organizer Material
RM808
Rail Material
PT3055
Product Type
NP
Number of Positions
NR3039
Number of Rows
NS798
Number of Slots
NP3059
Number of Ports
PRELOADED3040
Preloaded
LC1236
Lead Configuration
VOLTAGEVAC3044
Voltage
VAC
SM795
Shroud Material
BC788
Button Color
HD833
Hold-Down
BM792
Button Material
LM797
Lever Material
SMAPM3060
Shield Mating Area Plating Material
SPM3057
Shield Plating Material
PCBCTAPM385
PCB Contact Termination Area Plating Material
CUM387
Contact Underplating Material
CCR
Contact Current Rating (Max)
A
SMAPTMM3062
Shield Mating Area Plating Thickness
mm
SMAPTIN3061
Shield Mating Area Plating Thickness
in
LLMM2345
Lead Length
mm
LLIN2346
Lead Length
in
COLOR3038
Color
EM791
Ejector Material
SM3058
Shield Material
CBM151
Contact Base Material
CT3043
Contact Type
CMAPTIN3041
Contact Mating Area Plating Thickness
µin
CMAPM3042
Contact Mating Area Plating Material
PCBMS854
PCB Mounting Style
MA3047
Mounting Angle
CMT20
Connector Mounting Type
Board Mount
MA3048
Mating Alignment
BM199
Board Mount
CPMM
Centerline (Pitch)
mm
CPIN24
Centerline (Pitch)
in
HM3045
Housing Material
HABMM812
Height Above PC Board
mm
HABIN813
Height Above PC Board
in
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
CA21
Circuit Application
ULFR3046
UL Flammability Rating
PQ3050
Packaging Quantity
PM3056
Packaging Method
COMMENT3049
Comment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    SATA Connectors
    TE Connectivity
    5146547-1
    MayTec
    Combination profiles PVC, H, B2 - Combination profiles PVC
    Eaton B-Line
    Pan Tray Straight Section Cover - Perforated & Non-Perforated Pan Cable Tray
    TE Connectivity
    SDL Connectors
Previews
3D
2D
Download CAD models