Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
PDV3-20A/25A/40A
Bill of material
PDV3-20A-2C-AC100V
MODEL
Model No.
PDV3
PS
Port size
S
Sealant
CO
Coil option
V
Voltage
INFOTEXT
Product Info
Product Info
A
31.5 mm
B
40 mm
C
Rc3/4 mm
D
117 mm
E
64 mm
F
31 mm
G
60 mm
W
Weight
0.41 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models